We are using cookies to provide our services

By using our services you agree to our use of cookies

Schüco Façade FWS 50

Unique ref.: Schueco_FWS_50
Brand: Schüco
Product family: Façade Systems
Product group: Aluminium Façade
Depth (mm): 50
Date of publishing: 2017-09-18
Edition number: 2
Type: Object (single object)
Download (14)
Schüco FWS 50 mullion/transom façade combines simple fabrication with high energy efficiency to passive house standard.

The Schüco Façade FWS 50 sets new standards of fabrication and energy efficiency. The focus of the development of the tried-and-tested systems was particularly the optimisation of fabrication in the workshop and on the construction site. New prepared system components ensure, for example in the workshop, much faster and therefore more efficient fabrication processes.

The Schüco FWS 50 façade provides architects with a diverse range of design options – including the passive house-certified SI version – in the popular face widths.
  • Passive house-certified SI system with new isolator technology: Uf values up to 0.70 W/(m²K)
  • New HI isolator to passive house standard: Uf values of up to 0.90 W/(m²K)
  • Complete solutions for the integration of Schüco BIPV systems
  • Units from the Schüco systems AWS, ADS, ASS
  • New glazing supports for maximum weights and simple fabrication
  • Burglar resistance to RC 2 / RC 3 / FB4
  • Glass loads up to 910 kg

Schüco FWS 50, highly thermally insulated self-supporting aluminium façade system
As a mullion/transom construction for multi-storey façades with an internal and external face width of 50 mm.

Design features:
Façade construction with an aluminium pressure plate and foam strip with an inwardly highly reflective aluminium foil to prevent thermal radiation.

Load-bearing structure:
The load-bearing structure of the façade construction consists of rectangular multi-chamber hollow profiles.
The load-bearing profiles are on the room side.
All profile edges are rounded.
The transom profiles are notched and overlap the mullions where they intersect, so that any moisture is reliably drained away.
On multi-storey façades, all horizontal joints must be constructed using the joint connectors and joint tolerance seals belonging to the system.
Appropriate system-based aluminium insert profiles and half profiles, as well as expansion joint seals, must be used for vertical expansion and assembly joints.

Glazing / insert units:
All glazing, even in the insert units, lies in the same plane. The glazing gaskets made from weather-resistant, black EPDM on the room side are of different depths in the mullions and transoms (6 mm offset).
Two individual gaskets made from weather-resistant, black EPDM, with a height of 5 mm, are positioned on the outside. Cruciform gaskets made from EPDM must be used where mullions and transoms join.

Ventilation:
Rebate base ventilation and vapour pressure equalisation take place at all four corners of each module field into the mullion rebate.
For field drainage and ventilation, appropriate openings must be made in the aluminium pressure plates, cover caps and gaskets.

Profile face widths:
Mullion, assembly mullion, transom 50 mm

Profile basic depths:
Mullions 50-250 mm
Transoms 55-255 mm
Cover cap (mullion) 20 mm
Cover cap (transom) 15 mm

The profile basic depths must be offered in accordance with the structural requirements and the plan specifications. However, note that a uniform mullion depth is required for all units. Furthermore, the transoms must have the same depth as the mullions.


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Curtain Walls
IFC classification: Curtain Wall
UNSPSC name: Glass curtainwalling
UNSPSC code: 30151806
Uniclass 2.0 Code: SS-25-10-20
Uniclass 2.0 Description: Curtain Walling Systems
NBS Reference Code: 25-10-20
NBS Reference Description: Curtain Walling Systems
COBIe Type Category: Curtain Wall
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Application Low to High-Rise
Frame Depth 100 mm — 400 mm
Frame Material Aluminium
Height 1400 mm — 3000 mm
Infill Panel Thickness 10 mm — 48 mm
Length 600 mm — 3600 mm
Material Aluminium ; Glass
U Value 0.7 — 1.8
Width 50

All BIM objects are real products from real manufacturers confirmed and approved