We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Schüco Sliding System ASS 50

Unique ref.: schueco_ass_50
Brand: Schüco
Product family: Windows & Doors
Product group: Sliding Systems Aluminium (ASS)
Width (mm): 3000
Height (mm): 2100
Depth (mm): 50
Date of publishing: 2017-04-27
Edition number: 3
Type: Object (single object)
Download (5)
Thermally insulated sliding and lift-and-slide series with narrow profile face widths
  • Thermal insulation in accordance with DIN EN ISO 10077, Part 1 Uw < 2.0 W/(m²K)
  • Vent weight up to 400 kg as lift-and-slide-unit and 300 kg as sliding unit
  • Glazing thickness of 8 mm - 32 mm can be used
  • Watertightness up to class 9A in accordance with DIN EN 12208
  • Burglar resistance up to class 2 in accordance with DIN V ENV 1627
  • Wide range of designs based on single, double an triple track

Schüco ASS 50, thermally insulated sliding and lift-and-slide window and door system
With 120 mm (double track), 185 mm (triple track) basic frame depths

Design features:
Designed as a sliding/lift-and-slide construction with one / two / three guide tracks.
Vent profiles and vent sash bars with one-part (fixed) / two-part (split) insulating bars
Vent profiles and tandem rollers / roller carriages for vent weights of up to 150 kg / 300 kg must be used.
The fixed glazing is fitted in the outer frame / vent frame.
The bottom, replaceable tracks are made of stainless steel. In the joint area, the outer frames have plastic cover profiles. Vent profiles can have structural reinforcements to suit requirements. Glass thicknesses from 8 mm to 32 mm can be used.
The frame connections of the outer frame and vent profiles are made with precision corner cleats.

Profile basic depths:
Outer frame 120 mm
Vent frame 50 mm

Profile face widths:
Outer frame, side and top 17 mm
Outer frame, bottom 17 / 48 mm
Vent frame (sliding) 84 / 96 mm
Vent frame (lift-and-slide) 84 / 96 mm
Vent frame (toplight) 41 mm
Vent sash bar, flush 78 mm
Vent sash bar, rebated 88 mm


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-78
NBS Reference Description: Sliding Folding Doorset Systems
COBIe Type Category: Doors

All BIM objects are real products from real manufacturers confirmed and approved