We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Schüco Sliding System ASS 43

Unique ref.: Schueco_ASS_43
Brand: Schüco
Product family: Windows & Doors
Product group: Sliding Systems Aluminium (ASS)
Width (mm): 3000
Height (mm): 2100
Depth (mm): 43
Date of publishing: 2017-04-27
Edition number: 3
Type: Object (single object)
Download (5)
Thermally insulated sliding system
  • Vent weights up to 230 kg
  • Max. unit dimensions (w x h) 2500 x 2600 mm
  • Glazing thickness up to 26 mm
  • Watertightness up to class 7A in accordance with DIN EN 12208
  • Burglar resistance up to class 2 in accordance with DIN V ENV 1627

ASS 43, thermally insulated aluminium sliding window and door system
With 85 mm basic frame depth (double track), 100 mm basic frame depth (single track), 148 mm (triple track) and 43 mm basic vent frame depth.
Burglar resistance in accordance with DIN EN 1627, RC 2 (WK2).

Design features:
Sliding construction with 1 track / 2 tracks.
The outer frames and vent frames are mitred, the frame connections are made with precision corner cleats.
The vent frames, design ASS 43SC, are designed with butt joined frame connections. Vent profiles and vent sash bars are fitted with flush-fitted insulating bars.
The bottom, replaceable tracks are made of stainless steel / aluminium.
In the joint area, the outer frames have plastic cover profiles.
The units have a continuous drip bar outside on top.
The units are fitted underneath with outer frames with an additional hollow chamber to optimise the drainage system.
With single track units, fixed glazing is designed as glazing in the outer frame, the sliding vent is positioned on the outer track. The clearance area is fitted with special threshold and cladding profiles.
With double track units, fixed glazing is designed as glazing in the fixed vent frame. All vents can also be fitted with roller carriages (moveable).

Selection of glazing system
Glazing is carried out using glazing beads; the glazing beads are installed using plastic glazing clips to compensate tolerances. Glazing thicknesses of up to 26 mm can be used. The glazing gaskets are configured in such a way that they do not appear to the observer to form a broad border around the edge of the glass.
Or
The ASS 43SC vent frames are glazed using U-shaped hat gaskets that enclose the pane edges. Glass thicknesses from 26 to 30 mm can be used. The glazing gaskets are configured in such a way that they do not appear to the observer to form a broad border around the edge of the glass.
Or
The ASS 43SC vent frames are glazed using internal and external push-in gaskets. Glazing thicknesses of up to 32 mm can be used. The glazing gaskets are configured in such a way that they do not appear to the observer to form a broad border around the edge of the glass.
End of selection of glazing system

Profile basic depths:
Outer frame, single track 100 mm
Outer frame, double track 85 mm
Vent frame 43 mm

Profile face widths:
Outer frame, top and side 50 / 70 mm
Outer frame, bottom 50 / 70 mm
Vent frame 75 mm


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
COBIe Type Category: Doors

All BIM objects are real products from real manufacturers confirmed and approved