We are using cookies to provide our services

By using our services you agree to our use of cookies

HÅG SoFi mesh back

Unique ref.: HAGSoFimeshback
Brand: Flokk
Product family: HÅG
Product group: Office swivel chairs
Date of publishing: 2016-10-26
Edition number: 1
Type: Object (single object)
Download (8)
The HÅG SoFi 7500 is a mesh chair that provides you with the ventilation benefits of a breathable, transparent backrest. HÅG in Balance® technology ensures more subconscious movement. Adjustable seat height and depth, and a unique fully functional lumbar support. The foot support provides a comfortable way to move and vary the position of your feet. The HÅG SoFi mesh comes with a coherent light grey or black visual look, with a matching mesh backrest and frame. The seat, lumbar support and headrest can be dressed up in a variety of colours from the HÅG Total Colour Standard and extended textile collections to satisfy individual preferences and achieve the desired style. Available with HÅG SlideBack™ armrests which allow you to move closer to your desk, invite you to sit sideways or use the armrests as elbow support. Available in black, silver or white aluminium. Headrest and polished aluminium available as optional extras. Castors can be ordered to suit the type of floor: hard castors for soft flooring and soft castors for hard floors. Also available as a meeting room chair.


Material main: Aluminium
Material secondary: Plastic
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Furniture - Office Chairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L853
Uniclass 1.4 Description: Office furniture
Uniclass 2.0 Code: PR-35-12-57
Uniclass 2.0 Description: Office Chairs
Uniclass 2015 Code: Pr_40_50_12_57
Uniclass 2015 Description: Office chairs
NBS Reference Code: 35-12-57
NBS Reference Description: Office Chairs
CSI MasterFormat 2014 Code: 12 51 00
CSI MasterFormat 2014 Title: Office Furniture
OmniClass Number: 23-21 13 25
OmniClass Title: Office Equipment
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved