We are using cookies to provide our services

By using our services you agree to our use of cookies

HÅG Capisco Puls 8010

Unique ref.: HAGCapiscoPuls8010
Brand: Flokk
Product family: HÅG
Product group: Office swivel chairs
Date of publishing: 2016-02-22
Edition number: 1
Type: Object (single object)
Download (5)
HÅG Capisco 8010 is a plastic chair that is delivered with a seat and back. The seat has an integrated cushion for improved comfort. The saddle seat can be adjusted between low and high working positions, all the way up to standing, enabling you to be more dynamic in your movements while still balanced. The seat height, seat depth and back height can be adjusted. Tilt resistance is adjustable and lockable. The footbase is delivered in black or silver-lacquered aluminium. Standard 200 mm gas lift. A footbase in polished aluminium, black plastic or blue-grey plastic is optional.

Material main: Plastic
Material secondary: Metal
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Furniture - Office Chairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L853
Uniclass 1.4 Description: Office furniture
Uniclass 2.0 Code: PR-35-12-57
Uniclass 2.0 Description: Office Chairs
NBS Reference Code: 35-12-57
NBS Reference Description: Office Chairs
This product is available in:
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved