We are using cookies to provide our services

By using our services you agree to our use of cookies

Confort Smartline - Slider

Unique ref.: Confort160S
Brand: Sapa Building System
Product family: Windows & Doors
Product group: Aluminium Windows
Width (mm): 3100
Height (mm): 2800
Depth (mm): 160
Date of publishing: 2016-12-01
Edition number: 1
Type: Object (single object)
Download (13)
Confort Smartline is an optimised, high performing, thermally insulated sliding door with a slim sightline.
Confort Smartline profiles are coupled with 50 mm glass fibre reinforced polyamide strips, which reduce thermal conduction. Confort Smartline achieves th MINERGIE STANDARD in specific conditions (Uw < 1.0 W/m²Kelvin)
• The system is available in a 1, 2 and 3 rail version, so a 6-leaf sliding door is perfectly feasible.
• Straight cut, Low treshold
• With a maximum vent weight of 250 kg and still ensure a smooth operation.
• Multipoint security locks can be applied on the sliding and lift-sliding version.
• The lock of the vent has an anti-lift device. Moreover, a central security piece on top of the vent prevents lifting.
• The lock of Confort 160s can include a night vent position, which assures a healthyventilation of the building.
Min. sightline monorail (fixed glazing) : 53 mm
Min. sightline monorail (sliding part) : 127 mm
Min. sightline 2-rail (fixed & sliding part) : 138 mm
Min. sightline 2-rail (lift-slide version) : 133/143 mm
Min. sightline 2-rail (straight cut) : 122 mm
Min. sightline transom in vent : 92 mm
Profile depth 2-rail : 160 mm
Profile depth 3-rail : 250 mm
Profile depth vent : 70 mm
Infill thickness : 5-53 mm

Air permeability EN12207: Class 4 - 600 Pa (for sliding and lift slide version)
Watertightness EN 12208: E1900 - 900 Pa (lift slide)
Windresistance EN12210: C3 , 1200Pa , Safety 1800 Pa (Lift slide version)
Forced entry resistanceENV 1627 – 1630 : Class 2
Service strength EN13115 : Class 1
Impact security : Class 5
Acoustical insulation: EN ISO 717/1: Rw(C;Ctr)= 41 (-1;-3) dB (12/12/44.4A)
Thermal insulation: EN ISO 10077-2:
Monorail version Duorail lift-slide version13049
Basic : Uf= up to 1.88 W/m²K Basic : Uf= up to 2.68 W/m²K
SI : Uf= up to 1.75 W/m²K SI : Uf= up to 2.62 W/m²K
SHI : Uf= up to 1.40 W/m²K SHI : Uf= up to 2.46 W/m²K


Material main: Aluminium
Material secondary:
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Slide
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L52221
Uniclass 1.4 Description: Aluminium
Uniclass 2.0 Code: PR-59-97-02
Uniclass 2.0 Description: Aluminium Window Units
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97-02
NBS Reference Description: Aluminium Window Units
COBIe Type Category: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows

All BIM objects are real products from real manufacturers confirmed and approved