We are using cookies to provide our services

By using our services you agree to our use of cookies

Confort 125 - Slider

Unique ref.: Confort125
Brand: Sapa Building System
Product family: Windows & Doors
Product group: Aluminium Windows
Width (mm): 2900
Height (mm): 2800
Depth (mm): 125
Date of publishing: 2016-12-01
Edition number: 1
Type: Object (single object)
Download (3)
Confort 125 is a thermally insulated sliding and lift-sliding system that is durable, stable and robust.
Confort 125 to be used for glazed areas up to 2,5 m (height) for the sliding version.
• The system is available in a 1, 2 and 3 rail version, so a 6-leaf sliding door is perfectly feasible.
• With a maximum vent weight of 240 kg for the sliding and 300 kg for the lift-sliding version,
• Multipoint security locks can be applied on the sliding and lift-sliding version.
• The lock of the vent has an anti-lift device. Moreover, a central security piece on top of the vent prevents lifting.
• Internal tubular glazing beads prevent unclipping of the glazing beads from the outside.
• The lock of Confort 125 can include a night vent position, which assures a healthyventilation of the building.

Min sightline fixed part 1 rail : 50mm
Min sightline sliding part 1-rail : 131mm
Min sightline sliding part 2-rail and 3-rail : 131mm
Min sightline transom in vent : 72mm
Profile depth 1-rail : 117.5mm
Profile depth 2-rail : 110.5 / 125mm
Profile depth 3-rail : 192.5mm
Profile depth vent : 50mm
Glazing :
Infill thickness fixed parts 1-rail : 4 - 35,5 mm
Infill thickness sliding parts 1-, 2-, 3-rail : 4 - 35,5 mm

Air permeability EN12207: Class 4 - 600 Pa (for sliding and lift slide version)
Watertightness EN 12208: 7A - 300 Pa) (sliding) , 8A - 450 Pa (lift slide)
Windresistance EN12210: C4 , 1600Pa , Safety 2400 Pa (for sliding), C3 , 1200Pa, Safety 2000 Pa (Lift slide version)
Forced entry resistanceENV 1627 – 1630 : Class 2
Service strength EN13115 : Class 1
Impact security EN 13049 : Class 5
Acoustical insulation: EN ISO 717/1: Rw(C;Ctr)= 41 (-1;-3) dB (12/12/44.4A)
Thermal insulation: EN ISO 10077-2:
Basic: Uf= 2,7 – 5,3 W/m²K


Material main: Aluminium
Material secondary:
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Slide
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L52221
Uniclass 1.4 Description: Aluminium
Uniclass 2.0 Code: PR-59-97-02
Uniclass 2.0 Description: Aluminium Window Units
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97-02
NBS Reference Description: Aluminium Window Units
COBIe Type Category: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows

All BIM objects are real products from real manufacturers confirmed and approved