We are using cookies to provide our services

By using our services you agree to our use of cookies

Avantis 70 Ligna - Windows & Doors

Unique ref.: Avantis70_Ligna
Brand: Sapa Building System
Product family: Windows & Doors
Product group: Aluminium Windows
Width (mm): 1600
Height (mm): 2400
Depth (mm): 100
Date of publishing: 2016-12-28
Edition number: 1
Type: Object (single object)
Download (17)
Avantis 70 is a high performance thermally broken 3-chamber system with a building depth of 70 mm.
Avantis 70 profiles have 3 chambers, coupled with a 35mm omega shaped, glass fibre reinforced polyamide strips.
Avantis 70 largely surpasses the recent thermal insulation standards and is a comprehensive solution for commercial, residential and industrial projects at a very attractive price level.
Avantis 70 inward opening vents have a coextruded central gasket for enhanced thermal and acoustic performance.
All standard shade and ventilation systems can easily be integrated in Avantis70.
Avantis 70 has vent, frame and transom profiles available in a range of dimensions to meet the needs of stability and design requirements.
Avantis 70 has a wide choice of hinges, handles and hardware to finalise your specific needs.
Avantis 70 has a range of design glazing beads to create an extra finish.
Avantis 70 system accommodates fillings of 20mm up to 50 (frame/sash)
Min. sightline fixed frame: 35 mm
Min. sightline window with inward opening vent: 71 mm

Air permeability EN12207: Class 4
Watertightness EN 12208: E750
Windresistance EN12210: C3
Acoustical insulation: EN ISO 717/1: Rw(C;Ctr)= 48 (-1;-4) dB (88.2/16/66.2)
Thermal insulation: EN ISO 10077-2:
SHI : Uf= 2,10 W/m²K
I : Uf= 2,40 W/m²K
Basic: Uf= 2,60 W/m²K


Material main: Aluminium
Material secondary:
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L52221
Uniclass 1.4 Description: Aluminium
Uniclass 2.0 Code: PR-59-97-02
Uniclass 2.0 Description: Aluminium Window Units
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97-02
NBS Reference Description: Aluminium Window Units
COBIe Type Category: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows

All BIM objects are real products from real manufacturers confirmed and approved