We are using cookies to provide our services

By using our services you agree to our use of cookies

Artline XL - Slider

Unique ref.: ArtlineXL
Brand: Sapa Building System
Product family: Windows & Doors
Product group: Aluminium Windows
Width (mm): 2800
Height (mm): 3500
Depth (mm): 150
Date of publishing: 2016-09-15
Edition number: 1
Type: Object (single object)
Download (8)
Artline’s sophisticated minimalist design, creates a light and fluid appearance even for large fix and openable windows.
Artline is art with a purpose-quality, lightness and confort.
Artline creates a floor to ceiling glass wall which can easily be opened and closed to let the outside come in.
Artline’s impressive sizes, coupled with a minimal visible frame,allow building interiors to be flooded with light.
Artline XL sliding system accommodates fillings of 45-46 mm or 47 -52mm
Artline’ XL min. sightline of the interlocking profiles: 38mm
Artline is equiped with quadruple synthetic or inox weels with dustproof ball-bearing.

• Vent weight up to 450 kg
• 3,5 meters high without reinforcement
• Quadruple stainless-steel wheels on a double rail, dustproof ball bearing
• Building depth frame: 150 mm
• Vent depth: 57 mm
• Max. glazing vent: 52 mm
• Minimalistic design
• Complies with marking
• Burglary resistance class RC2

Air permeability EN12207: Class 4
Watertightness : 9A
Windresistance EN12210: C3
Forced entry resistance ENV 1627 – 1630 : Class 2
Thermal insulation: EN ISO 10077-2:
Uw (Ug = 0,7 / Ψ = 0,051) : 1,09 W/m²K
Uw (Ug =0,5 / Ψ = 0,039) : 0,91 W/m²K


Material main: Aluminium
Material secondary:
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Slide
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L52221
Uniclass 1.4 Description: Aluminium
Uniclass 2.0 Code: PR-59-97-02
Uniclass 2.0 Description: Aluminium Window Units
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97-02
NBS Reference Description: Aluminium Window Units
COBIe Type Category: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows

All BIM objects are real products from real manufacturers confirmed and approved