We are using cookies to provide our services

By using our services you agree to our use of cookies

FRCM Carbon Concrete

Unique ref.: frcm-carbonio-calcestruzzo
Brand: Ruredil
Product family: Structural Reinforcement
Product group: FRCM Reinforcement for concrete constructions
Date of publishing: 2018-05-16
Edition number: 1
Type: Object (single object)
Download (1)

FRCM Carbon Concrete is a line of structural reinforcement systems consisting of a bidirectional carbon fiber mesh and a stabilized inorganic matrix specially formulated for use on reinforced concrete.This patented system, named FRCM (Fabric Reinforced Cementitious Matrix), does not use epoxy resin , replacing and improving reliability and performance of traditional techniques based on the use of glass fiber and steel mesh and, more generally, of FRP systems with all types of fibers. The line includes: 

  • RUREDIL X MESH C10/M50 
  • RUREDIL X MESH UNIAX.

The RUREDIL X MESH C10 system consists of: 

  • RUREDIL X MESH C10: carbon fiber mesh, 100 cm wide and 15 m long; 
  • RUREDIL X MORTAR 50: stabilized inorganic matrix according to the UNI EN 1504-3 standard. 


The RUREDIL X MESH UNIAX system consists of: 

  • RUREDIL X MESH UNIAX: unbalanced bidirectional carbon fiber mesh, 25 cm wide and 15 m long; 
  • RUREDIL X MORTAR 50: stabilized inorganic matrix according to the UNI EN 1504-3 standard.


Material main: Fabric
Material secondary: Mortar
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Reinforcement
IFC classification: Reinforcing Mesh
UNSPSC name: Structural building products
UNSPSC code: 3013
Uniclass 1.4 Code: L633
Uniclass 1.4 Description: Fibre reinforcement
Uniclass 2.0 Code: PR-85-70-30
Uniclass 2.0 Description: Fibrous Reinforcement
Uniclass 2015 Code: Pr_20_96_71_30
Uniclass 2015 Description: Fibrous reinforcement
NBS Reference Code: 25-40-50-05
NBS Reference Description: Anchored Mesh Reinforcement Systems
CSI MasterFormat 2014 Code: 03 20 00
CSI MasterFormat 2014 Title: Concrete Reinforcing
OmniClass Number: 23-13 31 21 11
OmniClass Title: Reinforcement Components
CSI UniFormat II Code: F1010
CSI UniFormat II Title: Special Structures
This product is available in:
Africa
  • Cameroon
  • Senegal
  • Tunisia
Asia
  • India
Europe
  • Cyprus
  • France
  • Greece
  • Italy
  • Poland
  • Romania
  • Russia
  • Switzerland
Middle East
  • Iran
  • Turkey
North America
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • Guatemala
  • Nicaragua
  • United States
South America
  • Argentina
  • Chile
  • Ecuador
  • Peru

BIMobject SEEK Properties

Building Materials - Reinforcement

Name Value
Application Anti-seismic ; Fire resistant ; Static reinforcement ; Repearing Strenghtening
Installation Easy to use ; Practical and fast laying with normal construction site equipment ; Safe at work ; System free of harmful substances ; Carbon Mesh glued with cementitious mortar

All BIM objects are real products from real manufacturers confirmed and approved