We are using cookies to provide our services

By using our services you agree to our use of cookies

Roto facade connection window Designo R1 timber

Unique ref.: WFA_R1_H
Brand: Roto
Product family: Roof windows
Product group: Facade connection window
Date of publishing: 2017-03-28
Edition number: 2
Type: Object (single object)
Download (4)
Roto Designo facade connection window (timber) in natural timber.
Facade connection window with tilt-only hardware increases the light transmittance and is ideally suitable as a combination element for Roto roof windows.

Double gasket system all-round on the sash, edge-fused, frame cover profile.

Frame material (frame and sash):
Solid pine timber, triple-layered laminate (non-warping, waterproof glued), hydroplaned, with extensive, formaldehyde-free timber protection primer and final coat (water-based paint).

Material main: Timber
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Roof Windows
IFC classification: Window
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
  • Austria
  • Belarus
  • Belgium
  • Czech Republic
  • Estonia
  • France
  • Germany
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Netherlands
  • Poland
  • Romania
  • Slovakia
  • Slovenia
  • Switzerland
  • Ukraine
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved