We are using cookies to provide our services

By using our services you agree to our use of cookies

Roto centre-pivot roof window Designo R6 PVC

Unique ref.: WDF_R6_K
Brand: Roto
Product family: Roof windows
Product group: Centre-pivot roof window
Date of publishing: 2017-03-28
Edition number: 2
Type: Object (single object)
Download (8)
Roto Designo R6 centre-pivot roof window (PVC) with safety and thermal insulation glazing in white PVC with thermal insulating block.

Centre-pivot roof window with a central swing axis.
Single-handed operation for all functions at the bottom of the window. Ideally suitable as a combination element for Roto top-hung roof windows.
The Roto centre-pivot roof window can be used for a roof pitch from 15° to 90°.

Double gasket system all-round on the sash.
Frame cover profile with additional gasket function outside.

External covers:
Made of aluminium (anthracite-metallic), plug-in installation system without exposed screw-fixings, preassembled ex works.

Frame material (frame and sash):
Thermally optimised hollow chamber profile made of enhanced impact resistant, fibre-reinforced and low-maintenance PVC, white (dyed throughout), reinforcements made of zinc-plated steel profiles, completely recyclable.

Material main: PVC
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Roof Windows
IFC classification: Window
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
  • Austria
  • Belarus
  • Belgium
  • Czech Republic
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Netherlands
  • Poland
  • Slovakia
  • Slovenia
  • Switzerland
  • Ukraine

All BIM objects are real products from real manufacturers confirmed and approved