We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Roto centre-pivot roof window Designo R4 PVC

Unique ref.: WDF_R4_K
Brand: Roto
Product family: Roof windows
Product group: Centre-pivot roof window
Date of publishing: 2017-03-28
Edition number: 2
Type: Object (single object)
Download (8)
Roto Designo R4 centre-pivot roof window (PVC) with safety and thermal insulation glazing in white PVC.
The Roto centre-pivot roof-window can be used for a roof pitch from 15° to 85°.

Centre-pivot roof window with a central swing axis.
Single-handed operation for all functions at the bottom of the window.

Gaskets:
Single or double gasket system all-round on the sash. Frame cover profile with additional gasket function outside.

External covers made of aluminium (anthracite-metallic):
plug-in installation system without exposed screw-fixings, preassembled ex works.

Frame material (frame and sash):
Thermally optimised hollow chamber profile made of enhanced impact resistant, low-maintenance PVC, white (dyed throughout), reinforcements made of zinc-plated steel profiles, completely recyclable.


Material main: PVC
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Roof Windows
IFC classification: Window
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Europe
  • Belarus
  • Belgium
  • Czech Republic
  • Estonia
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Poland
  • Romania
  • Slovenia
  • Ukraine

All BIM objects are real products from real manufacturers confirmed and approved