We are using cookies to provide our services

By using our services you agree to our use of cookies

Rocksourdine felt

Unique ref.: rocksourdine
Brand: ROCKWOOL Peninsular
Product family: Fieltro
Product group: Cubierta y cerramientos
Date of publishing: 2018-04-16
Edition number: 1
Type: Object (single object)
Felt composed of a black glass fiber of 240g and a 40 micron aluminum foil, which acts as a vapor barrier.
Acoustic insulation of low and medium hygrometric buildings. It is placed together with rock wool panels in light steel cover and double-leaf metal enclosures.

Fire reaction class A2


Material main: Stone Wool
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Acoustics
This product is available in:
Europe
  • Andorra
  • Portugal
  • Spain
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Acoustics

Name Value
Application noise attenuation
Color black

All BIM objects are real products from real manufacturers confirmed and approved