We are using cookies to provide our services

By using our services you agree to our use of cookies

Rocksate Duo Plus

Unique ref.: rocksate_duo_plus
Brand: ROCKWOOL Peninsular
Product family: Paneles
Product group: fachada
Date of publishing: 2018-04-16
Edition number: 1
Type: Object (single object)
Rigid double density uncoated volcanic rock wool panel, specific for facades with external thermal insulation systems (ETICS). The high density outer layer (marked with two lines) ensures optimal adhesion of the plaster and improves the mechanical behavior. The inner layer of lower density optimizes the thermal performance of the panel and allows maximum adaptability to the support. Insulation for ETICS systems on facades. New construction and refurbishment. Excellent thermal conductivity

Density top layer 120 kg / m3
Density lower layer 70 Kg / m3
Thermal conductivity 0.035 W / (m * K)
Thermal resistance R (m2K / W) according to thickness in mm
50: 1.4
60: 1.7
80: 2.25
100: 2.85
120: 3.4
130: 3.7
140: 4
160: 4.55
180: 5.1
200: 5.7
220: 6.25
240: 6.85
Thickness tolerance T 5
Dimensional stability at a specific temperature and humidity DS (70.90)
Tensile strength perpendicular to the faces: 7.5 kPa
Point load: 200 N PL (5) 200
Reaction to fire A1
Compressive strength: 15 kPa | CS (10 \ Y15)
Short-term water absorption WS | Water absorption inferior to 1.0 Kg / m2
Long-term water absorption by partial immersion WL (P) | Water absorption inferior to 3.0 Kg / m2
Water vapor transmission MU1 | μ = 1


Material main: Stone Wool
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Insulation
IFC classification: Material
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L6815
Uniclass 1.4 Description: Thermal insulation
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Andorra
  • Portugal
  • Spain
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index A1
Material stone wool
Thermal Resistance 1,4-6,85
Thickness 50 mm — 240 mm
Vapor Permeability 1

All BIM objects are real products from real manufacturers confirmed and approved