We are using cookies to provide our services

By using our services you agree to our use of cookies

Rockbardage solape simétrico

Unique ref.: rockbardage_simetrico
Brand: ROCKWOOL Peninsular
Product family: Paneles
Product group: fachada
Date of publishing: 2018-04-16
Edition number: 1
Type: Object (single object)
Semi-rigid panel nude volcanic rock wool. It has a 10mm slot that allows its correct adaptation to the symmetric overlap tray.
High performance of thermal and acoustic insulation in vertical steel enclosures for industrial buildings, for facades with metal trays with symmetric overlap.
Superior thermal and acoustic performance

Nominal density 50 kg / m3
Thermal conductivity 0.034 W / (m * K)
Thermal resistance R (m2K / W) according to thickness in mm
110: 3.2
130: 3.8
140: 4.1
Thickness tolerance T 5
Reaction to fire A1
Short-term water absorption WS | Water absorption inferior to 1.0 Kg / m2
Long-term water absorption by partial immersion WL (P) | Water absorption inferior to 3.0 Kg / m2
Water vapor transmission MU1 | μ = 1
Thermal bridge break: 40 mm


Material main: Stone Wool
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Insulation
IFC classification: Material
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L6815
Uniclass 1.4 Description: Thermal insulation
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Andorra
  • Portugal
  • Spain
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index A1
Material stone wool
Thermal Resistance 3,2-4,1
Thickness 110 mm — 140 mm
Vapor Permeability 1

All BIM objects are real products from real manufacturers confirmed and approved