We are using cookies to provide our services

By using our services you agree to our use of cookies

Hardrock 393

Unique ref.: hardrock_393
Brand: ROCKWOOL Peninsular
Product family: Paneles
Product group: cubierta
Date of publishing: 2018-04-16
Edition number: 1
Type: Object (single object)
Rigid panel of double density volcanic rock wool with an extremely hard upper face and bitumen coating.
Roofs with bituminous waterproofing sheets finishing fixed by welding to thermal insulation. High thermal and acoustic insulation performance in lightweight high maintenance metal roofs.
Roofs with high performance needs. Great resistance to treading and punching.

Density top layer 230 kg / m3
Density lower layer 150 Kg / m3
Thermal conductivity 0.039 W / (m * K)
Thermal resistance R (m2K / W) according to thickness in mm
50: 1.25
60: 1.5
70: 1.75
80: 2.05
90: 2,3
100: 2,55
110: 2.8
120: 3.05
130: 3.3
140: 3.55
Thickness tolerance T 5
Compressive strength: 70 kPa | CS (10 \ Y) 70
Point load: 700 N | PL (5) 700
Reaction to fire NPD
Short-term water absorption WS | Water absorption inferior to 1.0 Kg / m2
Long-term water absorption by partial immersion WL (P) | Water absorption inferior to 3.0 Kg / m2
Water vapor transmission MU1 | μ = 1


Material main: Stone Wool
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Insulation
IFC classification: Material
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L6815
Uniclass 1.4 Description: Thermal insulation
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Andorra
  • Portugal
  • Spain
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Integral Finish oxyasphalt
Material stone wool
Thermal Resistance 1,25-3,55
Thickness 50 mm — 140 mm
Vapor Permeability 1

All BIM objects are real products from real manufacturers confirmed and approved