We are using cookies to provide our services

By using our services you agree to our use of cookies

Durock 386/ Bigpanel

Unique ref.: durock_386
Brand: ROCKWOOL Peninsular
Product family: Paneles
Product group: cubierta
Date of publishing: 2018-04-16
Edition number: 1
Type: Object (single object)
Rigid panel of double density volcanic rock wool with high density upper face.
High thermal and acoustic insulation performance in lightweight medium maintenance metal roofs.
Great resistance to treading and punching.

Density top layer 210 kg / m3
Density lower layer 135 Kg / m3
Thermal conductivity 0.038 W / (m * K)
Thermal resistance R (m2K / W) according to thickness in mm
50mm: 1.3
55mm: 1.45
60mm: 1,55
65mm: 1.7
70mm: 1.8
75mm: 1.95
80mm: 2.1
85mm: 2.2
90mm: 2.35
95mm: 2.5
100mm: 2.6
105mm: 2.75
110mm: 2,85
115mm: 3
120mm: 3.16
125mm: 3.25
130mm: 3,4
135mm: 3.55
140mm: 3.65
Thickness tolerance T 5
Dimensional stability at a specific temperature and humidity DS (70.90)
Compressive strength: 50 kPa | CS (10 \ Y) 50
Point load: 500 N | PL (5) 500
Reaction to fire NPD
Short-term water absorption WS | Water absorption less than1.0 Kg / m2
Long-term water absorption by partial immersion WL (P) | Water absorption less than 3.0 Kg / m2


Material main: Stone Wool
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Insulation
IFC classification: Material
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L6815
Uniclass 1.4 Description: Thermal insulation
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Andorra
  • Portugal
  • Spain
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index A1
Material stone wool
Thermal Resistance 1,3-3,65
Thickness 50 mm — 140 mm
Vapor Permeability 1

All BIM objects are real products from real manufacturers confirmed and approved