We are using cookies to provide our services

By using our services you agree to our use of cookies

Rockfon Ekla

Unique ref.: uk-rockfon-Ekla
Brand: Rockfon
Product family: Modular ceiling
Product group: Ekla
Depth (mm): 20
Date of publishing: 2018-08-10
Edition number: 1
Type: Object (single object)
Download (2)
With a white and smooth finish / suitable for many applications
High acoustic absorption / Class A Wide range of sizes for exposed and semi-exposed framing Easy maintenance with a vacuum cleaner


Material main: Stone Wool
Material secondary: Steel
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Ceiling panels
UNSPSC code: 30161602
Uniclass 1.4 Code: L541
Uniclass 1.4 Description: Ceiling tiles
Uniclass 2.0 Code: SS-20-25
Uniclass 2.0 Description: Ceiling And Soffit Systems
Uniclass 2015 Code: Ss_30_25_22_90
Uniclass 2015 Description: Unit/ modular suspended ceiling systems
NBS Reference Code: 20-25
NBS Reference Description: Ceiling And Soffit Systems
CSI MasterFormat 2014 Code: 09 51 00
CSI MasterFormat 2014 Title: Acoustical Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels
This product is available in:
Europe
  • France
  • Italy
  • Spain

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Length 600 mm — 2400 mm
Material Stone Wool ; Steel
Panel Thickness 20
Shape Square
Width 600 mm — 675 mm

All BIM objects are real products from real manufacturers confirmed and approved