We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

FABRIC & TWEED Tile Collection

Unique ref.: FABRIC-TWEED_ROCA
Brand: Roca
Product family: Tiles
Product group: Fabric & Tweed
Date of publishing: 2017-04-21
Edition number: 1
Type: Object (single object)
Download (6)
Fabric-Tweed, a tribute to fabrics, to the warmth of rugs and the well-being of domestic interiors. A touch of fabrics and knitwear makes up this floor tile that combines the smoothness of carpets along with the technical qualities of ceramics. Included in the Rock&Rock tuttomassa full body porcelain range, these floor tiles create a new range of ideal finishes for the contract market niche. The Fabric decoration pays a tribute to the monochrome sobriety in different colours while Tweed, with its spike-shaped design, is a creative example that celebrates the traditional Jacquard in a perfect range to carry out combinations. Range available in 19.5x120 R cm., 30x60 R cm. y 61.5x61.5 cm. (only available in Fabric).


Material main: Ceramics
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Tiles
IFC classification: Covering
UNSPSC name: Tiles and flagstones
UNSPSC code: 301317
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES

All BIM objects are real products from real manufacturers confirmed and approved