We are using cookies to provide our services

By using our services you agree to our use of cookies


TERRAN 1600x800 Stonex shower tray

Unique ref.: P10164032001xx0
Brand: Roca
Product family: Terran
Product group: SHOWER TRAYS
Width (mm): 800
Height (mm): 31
Depth (mm): 1600
Date of publishing: 2015-03-06
Edition number: 2
Type: Object (single object)
Superslim STONEX® shower tray

Material main: Stonex
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 76

Bimobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays


Shower Trays Parameters

Name Value Unit
Depth Ultraflat (less than 45 mm)
Shape Rectangular

All BIM objects are real products from real manufacturers confirmed and approved