Publish your products
BORNEO Rodapie Gris 9.5x120
Roca
Archived

BORNEO Rodapie Gris 9.5x120

Rodapie Gris
Technical specification
  • Unique ref.FL0T1GB021
  • Product familyTiles
  • Product groupBorneo
  • TypeObject (single object)
  • Date of publishing2020-01-17
  • Edition number1
  • Height (mm)10
  • Width (mm)1200
  • Depth (mm)95
Related
  • Material mainCeramics
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES