Publish your products
CLAQUE Skirting Arena 44,5X8
Roca
Archived

CLAQUE Skirting Arena 44,5X8

Skirting Arena
Technical specification
  • Unique ref.FKYT69C371
  • Product familyTiles
  • Product groupClaqué
  • TypeObject (single object)
  • Edition number1
  • Width (mm)445
  • Depth (mm)80
Related
  • Material mainCeramics
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 2015 CodeSs_25_45_88_40
  • Uniclass 2015 DescriptionInternal wall tiling systems
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 15 13
  • OmniClass TitleWall Tiles
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes