We are using cookies to provide our services

By using our services you agree to our use of cookies

BROADWAY Spa Family with panels

Unique ref.: 8S3080xx0
Brand: Roca
Product family: Broadway
Product group: BATHS
Width (mm): 2130
Height (mm): 920
Depth (mm): 2130
Date of publishing: 2016-12-14
Edition number: 1
Type: Object (single object)
Download (2)
Spa Broadway Family with panels


Material main: Acrylic
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L72111
Uniclass 1.4 Description: Spa baths, whirlpool baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

All BIM objects are real products from real manufacturers confirmed and approved