We are using cookies to provide our services

By using our services you agree to our use of cookies


DAMA 550x900 Mirror

Unique ref.: 812234000
Brand: Roca
Product family: Dama
Product group: MIRRORS
Width (mm): 28
Height (mm): 900
Depth (mm): 550
Date of publishing: 2015-10-21
Edition number: 0
Type: Object (single object)
812292000 Dama Demister device

Material main: Glass
Material secondary:
Designed in: Spain
Manufactured in:

Bimobject Category: Sanitary - Mirrors
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8732
Uniclass 1.4 Description: Mirrors
Uniclass 2.0 Code: PR-71-55
Uniclass 2.0 Description: Mirrors
NBS Reference Code: 71-55
NBS Reference Description: Mirrors

All BIM objects are real products from real manufacturers confirmed and approved