We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Premium shower toilet for square shaped toilets

Unique ref.: 811505000
Brand: Roca
Product family: Multiclin
Product group: Wellness Toilets
Width (mm): 492
Height (mm): 155
Depth (mm): 358
Date of publishing: 2012-06-01
Edition number: 1
Type: Object (single object)
Premium shower toilet for square shaped toilets

Material main: Plastic
Material secondary:
Designed in: Spain
Manufactured in: Spain

Bimobject Category: WC seats
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: PR-35-93-95
Uniclass 2.0 Description: Wc Seats And Covers
NBS Reference Code: 35-93-95
NBS Reference Description: Wc Seats And Covers

All BIM objects are real products from real manufacturers confirmed and approved