We are using cookies to provide our services

By using our services you agree to our use of cookies


Unique ref.: 5I03AW02
Brand: Roca
Product family: WALL TILE
Product group: ANTIQUE
Width (mm): 300
Height (mm): 11
Depth (mm): 902
Date of publishing: 2018-02-22
Edition number: 1
Type: Building Material
Download (6)
Wall tile with geometric design, uniform color and satin surface. Available in rectified edges that provides application with minimum joint of 1mm.
Gray, Beige, uniform color, satin, rectified.

Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Building Materials - Tiles
IFC classification: Covering
UNSPSC name: Tiles and flagstones
UNSPSC code: 301317
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C30
This product is available in:
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Application Dry Internal Areas
Color Gray
Linear Dimensions 900
Material Wall Tile
Texture Satin
Tile Type Rectified

All BIM objects are real products from real manufacturers confirmed and approved