We are using cookies to provide our services

By using our services you agree to our use of cookies


VICTORIA Thermostatic shower column

Unique ref.: 5A2018C00
Brand: Roca
Product family: Victoria
Product group: Showers
Width (mm): 562
Height (mm): 1339
Date of publishing: 2015-03-06
Edition number: 2
Type: Object (single object)
Adjustable thermostatic shower column

Material main: Chrome
Material secondary:
Designed in: Spain
Manufactured in: Spain

Bimobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers

All BIM objects are real products from real manufacturers confirmed and approved