We are using cookies to provide our services

By using our services you agree to our use of cookies


HALL Wall-hung bidet

Unique ref.: 35762Kxx0
Brand: Roca
Product family: Hall
Product group: BIDETS
Width (mm): 560
Height (mm): 320
Depth (mm): 355
Date of publishing: 2016-09-26
Edition number: 0
Type: Object (single object)
Vitreous china wall-hung bidet
506402210 Aqua 1 1/4" trap for bidet
Compatible with:
80662B..4 Hall Lacquered bidet lid

Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

Bimobject Category: Sanitary - Bidets
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: SS-35-65-70-10
Uniclass 2.0 Description: Bidet Systems
NBS Reference Code: 35-65-70-10
NBS Reference Description: Bidet Systems

All BIM objects are real products from real manufacturers confirmed and approved