We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Hall Flushfree Urinal

Unique ref.: 353621xx0
Brand: Roca
Product family: Hall
Product group: URINALS
Width (mm): 335
Height (mm): 655
Depth (mm): 325
Date of publishing: 2015-05-18
Edition number: 0
Type: Object (single object)
Download
Vitreous china Flushfree urinal.
Incompatible with cover
Sparepart:
892206000 Spare cartridge for Flushfree urinal

Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

Bimobject Category: Urinals
IFC classification: Furniture
UNSPSC name: Urinals
UNSPSC code: 30181506
Uniclass 1.4 Code: L7217
Uniclass 1.4 Description: Urinals
Uniclass 2.0 Code: SS-35-65-70-92
Uniclass 2.0 Description: Urinal Systems
NBS Reference Code: 35-65-70-92
NBS Reference Description: Urinal Systems

All BIM objects are real products from real manufacturers confirmed and approved