We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Dama WC

Unique ref.: 34278Wxx0
Brand: Roca
Product family: Dama
Product group: TOILETS
Width (mm): 600
Height (mm): 760
Depth (mm): 365
Date of publishing: 2015-05-18
Edition number: 0
Type: Object (single object)
Download
Vitreous china close-coupled WC with dual outlet
Compatible with:
80178B..4 Dama Compact lacquered seat and cover for toilet
341784..0 Dama Dual flush 4,5/3L WC cistern without lid (one piece)
341782..0 Dama Dual flush 4,5/3L WC cistern
80178C..4 Dama Soft-closing compact lacquered seat and cover for toilet

Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

Bimobject Category: WC
IFC classification: Furniture
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

All BIM objects are real products from real manufacturers confirmed and approved