We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

The Gap Rimless WC

Unique ref.: 342737xxH
Brand: Roca
Product family: The Gap
Product group: Toilets
Width (mm): 600
Height (mm): 790
Depth (mm): 340
Date of publishing: 2015-03-06
Edition number: 2
Type: Object (single object)
Download
Compact back to wall vitreous china Rimless close-coupled WC with dual outlet
Compatible with:
341730..0 The Gap Dual flush 4/2L WC cistern with bottom inlet for compact back to wall Clean Rim toilet
341731..0 The Gap Dual flush 4/2L WC cistern with side inlet for compact back to wall Clean Rim toilet
801730..4 The Gap Compact seat and cover for toilet
801732..4 The Gap Soft-closing compact seat and cover for toilet

Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 30

Bimobject Category: WC
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems

Roca

Toilets Parameters

Name Value Unit
Flushing system Washdown
Installation Type Floorstanding
Outlet Type Dual (vario)

All BIM objects are real products from real manufacturers confirmed and approved