We are using cookies to provide our services

By using our services you agree to our use of cookies


MERIDIAN WC back-to-wall

Unique ref.: 342248xx0
Brand: Roca
Product family: Meridian
Product group: Toilets
Width (mm): 600
Height (mm): 790
Depth (mm): 370
Date of publishing: 2015-11-27
Edition number: 1
Type: Object (single object)
Back to wall vitreous china close-coupled WC with dual outlet

Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in: Spain

Bimobject Category: Sanitary - Toilets
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems

All BIM objects are real products from real manufacturers confirmed and approved