Unique ref.: | 341731xx0 |
---|---|
Brand: | Roca |
Product family: | The Gap|Senso Square|Clean Rim |
Product group: | CISTERNS |
Width (mm): | 150 |
Height (mm): | 390 |
Depth (mm): | 365 |
Date of publishing: | 2012-06-01 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.roca.com/catalogue/products/toilets/toilet-cisterns/dual-flush-... |
---|---|
Installation instructions: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
http://bimobject.com/en/roca/product/341731xx0
Material main: | |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Toilet Cisterns |
---|---|
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L72164 |
Uniclass 1.4 Description: | WC cisterns |
Uniclass 2.0 Code: | PR-35-93-90 |
Uniclass 2.0 Description: | Wc Cisterns |
NBS Reference Code: | 35-93-90 |
NBS Reference Description: | Wc Cisterns |
Name | Value |
---|---|
Water Inlet Position | Side left |
All BIM objects are real products from real manufacturers confirmed and approved