We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Dual flush 6/3L WC cistern

Unique ref.: 34124Hxx0
Brand: Roca
Product family: Meridian
Product group: Cistern
Width (mm): 185
Height (mm): 360
Depth (mm): 385
Date of publishing: 2012-06-01
Edition number: 1
Type: Object (single object)
Dual flush 6/3L WC cistern

Material main:
Material secondary:
Designed in: Spain
Manufactured in: Spain

Bimobject Category: WC cisterns
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns

All BIM objects are real products from real manufacturers confirmed and approved