We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

The Gap Full pedestal for basin

Unique ref.: 337470xx0
Brand: Roca
Product family: The Gap
Product group: COVERS AND DIVISIONS
Width (mm): 180
Height (mm): 745
Depth (mm): 220
Date of publishing: 2015-05-18
Edition number: 1
Type: Object (single object)
Download
Vitreous china full pedestal for basin
Compatible with:
327473..0 The Gap Wall-hung vitreous china basin
327476..0 The Gap Wall-hung vitreous china basin
327475..0 The Gap Wall-hung vitreous china basin
327474..0 The Gap Wall-hung vitreous china basin

Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in: Spain

Bimobject Category: Basins
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815

All BIM objects are real products from real manufacturers confirmed and approved