We are using cookies to provide our services

By using our services you agree to our use of cookies


MERIDIAN Semipedestal for basin

Unique ref.: 337241xx0
Brand: Roca
Product family: Meridian
Product group: Covers and division
Width (mm): 310
Height (mm): 350
Depth (mm): 270
Date of publishing: 2015-11-27
Edition number: 1
Type: Object (single object)
Vitreous china semipedestal for basin
337241..0 Meridian Vitreous china semipedestal for basin
337240..0 Meridian Vitreous china full pedestal for basi

Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in: Spain

Bimobject Category: Sanitary - Basins
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815

All BIM objects are real products from real manufacturers confirmed and approved