We are using cookies to provide our services

By using our services you agree to our use of cookies

Vitreous china full pedestal for basin

Unique ref.: 337240xx0
Brand: Roca
Product family: Meridian
Product group: Covers and division
Width (mm): 155
Height (mm): 730
Depth (mm): 205
Date of publishing: 2012-06-01
Edition number: 1
Type: Object (single object)
Vitreous china full pedestal for basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Sanitary - Basins
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815

All BIM objects are real products from real manufacturers confirmed and approved