We are using cookies to provide our services

By using our services you agree to our use of cookies


DAMA 400 Compact wall-hung basin

Unique ref.: 32778Axx0
Brand: Roca
Product family: Dama
Product group: BASINS
Width (mm): 320
Height (mm): 110
Depth (mm): 400
Date of publishing: 2015-05-18
Edition number: 0
Type: Object (single object)
Compact wall-hung vitreous china basin
Compatible with:
337782..0 Dama Vitreous china semipedestal for basin

Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

Bimobject Category: Sanitary - Basins
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved