We are using cookies to provide our services

By using our services you agree to our use of cookies

AMERICA 750 Wall-hung / vanity basin

Unique ref.: 327490xx0
Brand: Roca
Product family: America
Product group: BASINS
Width (mm): 525
Height (mm): 155
Depth (mm): 750
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (3)
Wall-hung or vanity vitreous china basin

Fixing kit: Included
Installation type: Vanity, Wall-hung
Material: Vitreous china
Shape: Square
Taphole configuration: 1 Prepunched, 1 Taphole, 1 Prepunched

Optional
337490..0 America Vitreous china full pedestal for basin
849780600 America Base unit


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Color White
Height 155
Length 750
Material Vitreous china
Mounting Vanity, Wall-hung
Width 525

All BIM objects are real products from real manufacturers confirmed and approved