We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

The Gap 400 Compact wall-hung basin

Unique ref.: 327478xx0
Brand: Roca
Product family: The Gap
Product group: Basins
Width (mm): 320
Height (mm): 170
Depth (mm): 400
Date of publishing: 2015-10-21
Edition number: 1
Type: Object (single object)
Download
Compact wall-hung vitreous china basin
Compatible with:
337472..0 The Gap Vitreous china semipedestal for compact basin

Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in: Spain

Bimobject Category: Basins
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

Roca

Basins Parameters

Property cloud which contains all Basins Parameters for Roca products

Name Value Unit
Installation Type Wall-hung
Taphole Configuration 1 Taphole in the middle

All BIM objects are real products from real manufacturers confirmed and approved