We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

The Gap 550 Wall-hung basin

Unique ref.: 327475xx0
Brand: Roca
Product family: The Gap
Product group: Basins
Width (mm): 470
Height (mm): 140
Depth (mm): 550
Date of publishing: 2015-03-06
Edition number: 2
Type: Object (single object)
Download
Wall-hung vitreous china basin
Compatible with:
851043... Heima Pack (base unit for over countertop right hand basin with two drawers, mirror and Smartlight spotlight)
851041... Heima Pack (base unit for over countertop right hand basin with two drawers, mirror and Smartlight spotlight)
851003... Heima Base unit for over countertop right hand basin
851001... Heima Base unit for over countertop basin
337470..0 The Gap Vitreous china full pedestal for basin
851007... Heima Base unit for two over countertop basins
851045... Heima Pack (base unit for two over countertop basins with two drawers, mirror and two Smartlight spotlights)
851044... Heima Pack (base unit for over countertop left hand basin with two drawers, mirror and Smartlight spotlight)
851039... Heima Pack (base unit for over countertop basin with one drawer, mirror and Smartlight spotlight)
337471..0 The Gap Vitreous china semipedestal for basin
851006... Heima Base unit for over countertop left hand basin
851002... Heima Base unit for over countertop basin
851040... Heima Pack (base unit for over countertop basin with one drawer, mirror and Smartlight spotlight)
851005... Heima Base unit for over countertop right hand basin
851042... Heima Pack (base unit for over countertop left hand basin with two drawers, mirror and Smartlight spotlight)
851004... Heima Base unit for over countertop left hand basin

Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 18

Bimobject Category: Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

Roca

Basins Parameters

Property cloud which contains all Basins Parameters for Roca products

Name Value Unit
Installation Type Wall-hung
Taphole Configuration 1 Taphole in the middle

All BIM objects are real products from real manufacturers confirmed and approved