We are using cookies to provide our services

By using our services you agree to our use of cookies


The Gap 650 Wall-hung basin

Unique ref.: 327473xx0
Brand: Roca
Product family: The Gap
Product group: Basins
Width (mm): 470
Height (mm): 140
Depth (mm): 650
Date of publishing: 2015-03-06
Edition number: 2
Type: Object (single object)
Wall-hung vitreous china basin
Compatible with:
337471..0 The Gap Vitreous china semipedestal for basin
337470..0 The Gap Vitreous china full pedestal for basin

Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 19.5

Bimobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems


Basins Parameters

Property cloud which contains all Basins Parameters for Roca products

Name Value Unit
Installation Type Wall-hung
Taphole Configuration 1 Taphole in the middle

All BIM objects are real products from real manufacturers confirmed and approved