We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Georgia 1850 Acrylic bath

Unique ref.: 248159xx1
Brand: Roca
Product family: Georgia
Product group: Baths
Width (mm): 1000
Height (mm): 420
Depth (mm): 1850
Date of publishing: 2015-10-21
Edition number: 1
Type: Object (single object)
Download
Oval acrylic bath with waste kit

Material main: Acrylic
Material secondary:
Designed in: Spain
Manufactured in: Spain

Bimobject Category: Bath & Spas
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

All BIM objects are real products from real manufacturers confirmed and approved