We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Vythos 1700x800 Acrylic bath

Unique ref.: 247701xx0
Brand: Roca
Product family: Vythos
Product group: Baths
Width (mm): 800
Height (mm): 420
Depth (mm): 1700
Date of publishing: 2015-03-06
Edition number: 2
Type: Object (single object)
Download
Rectangular acrylic bath
Optional:
259830..0 Vythos L-shaped panel for acrylic bath
291066000 Vythos Headrest (White)
259819..0 Vythos Frontal panel for acrylic bath

Material main: Acrylic
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 22.5

Bimobject Category: Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

Roca

Baths Parameters

Name Value Unit
Installation Type Drop-in, With L panel left, With L panel right, With front panel
People Capacity 1
Shape Rectangular
Sound Insulation Yes
Water Capacity L 216

All BIM objects are real products from real manufacturers confirmed and approved