We are using cookies to provide our services

By using our services you agree to our use of cookies

Ludic Care Wall-mounted luminaires Lg 1100_mm

Unique ref.: 706
Brand: Radian
Product family: Lighting
Product group: Lighting
Width (mm): 180
Height (mm): 36
Depth (mm): 1100
Date of publishing: 2017-05-12
Edition number: 1
Type: Object (single object)
Download (3)
Ludic Care Wall-mounted luminaires Lg 1100_mm


Material main:
Material secondary:
Designed in: France
Manufactured in: France
Weight Net (Kg): 7

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved