Purusline Living Grating Twist 800mm Ø50 side side

Unique ref.: 52747
Product family: Golvbrunnar
Product group: Purus Line
Width (mm): 800
Date of publishing: 2014-09-16
Edition number: 1
Type: Object (single object)
Purusline Living 800mm with outlet Ø50 side side and grating in stainless steel with TWIST pattern. Includes a 50mm to 1½” push fit to solvent weld ABS adapter.

The shape opens up completely new opportunities for exciting designs in the bathroom. The pattern of the grating you choose is a matter of taste. The Purusline Living Wetroom Solution allows quick and easy showering, level access and low maintenance, creating an easy to install wetroom that is fashionable, functional and spacious.


Material main: Plastic
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Plumbing - Drainage
IFC classification: Flow Fitting
UNSPSC name: Plumbing adapters
UNSPSC code: 40141719
Code: JR1
Description: Drainage
Code: PR-62-24
Description: Drainage Traps
Code: 62-24
Description: Drainage Traps
This product is available in:
Europe
  • Ireland
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy Purus AB
COBie.Component.Description Linear Gully
COBie.Component.Length 830
COBie.Component.Name Living
COBie.Component.SerialNumber 52747
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Color Grey
COBie.Type.CreatedBy Purus AB
COBie.Type.Description Linear Gully
COBie.Type.Manufacturer Purus AB
COBie.Type.Material Plastic PP and Stainless Steel
COBie.Type.ModelNumber 52747
COBie.Type.Name Living
COBie.Type.NominalHeight 141
COBie.Type.NominalLength 830
COBie.Type.NominalWidth 133
COBie.Type.Shape Rectangular
COBie.Type.Size 800
Powered by BIMobject®