We are using cookies to provide our services

By using our services you agree to our use of cookies

SD Active A

Unique ref.: sd_active_a
Brand: Profin
Product family: Active
Product group: Glass sliding doors
Width (mm): 3990
Height (mm): 2990
Depth (mm): 198
Date of publishing: 2015-06-30
Edition number: 1
Type: Object (single object)
Download (3)
The glass sliding doors in our Active range feature a combination of sliding panes and fixed panes fitted directly to the casing. This solution provides uninterrupted, panoramic views. All light coming from the outside passes through the doors and into the room.

The design allows for very large radii, up to 2.5 metres, and accessible openings of up to 5 metres in width can be achieved with the M-model door.

The immaculately finished frames and casing are made of high-quality wood and will suit even the most stylistically challenging environments.

The Active range’s glass sliding doors offer the best thermal insulation and soundproofing characteristics available, and they have a U value of 0.73 W/(M2·K) in tests.


Material main: Wood
Material secondary: Glass
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 50

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors

All BIM objects are real products from real manufacturers confirmed and approved