We are using cookies to provide our services

By using our services you agree to our use of cookies

Clear FIX A

Unique ref.: clear_fix_a
Brand: Profin
Product family: Clear
Product group: Fix windows
Width (mm): 1570
Height (mm): 2990
Depth (mm): 195
Date of publishing: 2015-06-30
Edition number: 1
Type: Object (single object)
Download (3)
The windows in this range are frameless, and when they are installed they become an integral part of the structure, with only the pane itself splitting up the wall. The deep casing allows for a broad range of glazing options.

The tightness and soundproofing characteristics of these windows meet the requirements of even the most demanding environments. The solid-wood casing provides effective thermal insulation. Material options include narrow-grained northern pine, larch, and oak.

Material main: Wood
Material secondary: Glass
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 50

BIMobject Category: Windows - Fixed Frames
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows

All BIM objects are real products from real manufacturers confirmed and approved