We are using cookies to provide our services

By using our services you agree to our use of cookies

New Westminster LED Post Top (NW)

Unique ref.: New-Westminster-LED-Post-Top-NW
Brand: Philips Lumec
Product family: Urban
Product group: Post Top
Width (inches): 24
Height (inches): 24
Depth (inches): 24
Date of publishing: 2018-05-09
Edition number: 1
Type: Object (single object)
Download (6)

New Westminster - designed to last

The classical and contemporary design in the Philips Lumec New Westminster LED luminaire can be integrated into many different settings. It enhances the surrounding architecture with elegance. Most assuredly classic, but resolutely modern, the New Westminster luminaire know how to create ambiance. Lumec3D: Online 3D Configurator

Benefits
Ideal for pedestrian areas
Classic and contemporary style designed to last
Powered by the Philips EcoSwap LED light engine providing longevity and energy savings

Features
Multiple lumen packages
Type 3 & 5 optics available
4000K and 3000K color temperatures available
Dimming driver standard
Multiple driver options and programmed dimming options available

Applications
Road And Street
Bridges, Monuments, Facades

Source - LED

Voltage(s) - 120, 208, 240, 277
Lumens - 3870, 3890, 4134.8, 4155.5, 4520, 4535, 4829.5, 4845.1, 5005, 5250, 5347.6, 5608.8, 5935, 6135, 6341.2, 6554.9
Input watts - 50, 70
Colour Temperature - 3000K 4000K
Distribution Type - Type III, Type V
Mounting type(s) - Pole Top


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 35.89

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Exterior lighting fixtures and accessories
UNSPSC code: 391116
Uniclass 1.4 Code: JV60
Uniclass 1.4 Description: External lighting systems
Uniclass 2.0 Code: SS-70-80-25
Uniclass 2.0 Description: External Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Application Road And Street ; Bridges, Monuments, Facades
Lamp - Watts per 50 W — 70 W
Lamp Type LED
Lumens per Lamp 3870 lm — 6554.9 lm
Mounting Type Pole Top
Overall Height 24
Overall Length 24
Overall Width 24
Voltage 120 V — 277 V

All BIM objects are real products from real manufacturers confirmed and approved